Datalog Integration Time

All instruments have an available datalogging speed of 200k samples per second. However, based on the number of modules, the pulse and rest settings, and the instrument configuration, the actual measurement integration period is as follows:

Profiler Function

Instrument Modules Pulse & Rest setting Integration Period Pulse & Rest setting Integration Period

N6705 & N6700 series

1

2

3

4

> 2 ms

> 4 ms

> 6 ms

> 8 ms

204.8 μs

409.6 μs

614.4 μs

819.2 μs

≤ 2 ms

≤ 4 ms

≤ 6 ms

≤ 8 ms

614.4 μs

1.2288 ms

1.8432 ms

2.4576 ms

N7900 & RP7900 series N/A N/A 204.8 μs N/A 204.8 μs
RP7900 (paralleled) N/A N/A 20.48 ms N/A 20.48 ms

Emulate Function

Instrument Modules Integration Period

N6705 & N6700 series

1

2

3

4

102.4 μs

204.8 μs

307.2 μs + 20.48 μs = 327.68 μs

409.6 μs

N7900 & RP7900 series N/A 102.4 μs
RP7900 (paralleled) N/A 10.24 ms

Discharge/Charge and Cycler Fundtions

Instrument Modules Integration Period

N6705 & N6700 series

1

2

3

4

204.8 μs

409.6 μs

614.4 μs

819.2 μs

N7900 & RP7900 series N/A 204.8 μs
RP7900 (paralleled) N/A 20.48 ms